Units | Price/unit after discount | Applied Discount |
1 | £ 5.20 | 0% |
20 | £ 4.68 | 10% |
50 | £ 4.42 | 15% |
100 | £ 3.90 | 25% |
500 | £ 3.38 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.20 | 0% |
20 | £ 4.68 | 10% |
50 | £ 4.42 | 15% |
100 | £ 3.90 | 25% |
500 | £ 3.38 | 35% |
Body: brass.
Ball: stainless steel, hardened.
Spring: stainless steel.
Double ended spring plungers are used for axial locations and securing of bolts, as well as a means of electrical contact (see diagram). Spring loads * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Temperature resistance up to 250°C
Suggested hole tolerance for these spring plungers is H8.
Special types available on request.