Modular Screw Jack
Units | Price/unit after discount | Applied Discount |
1 | £ 806.66 | 0% |
10 | £ 725.99 | 10% |
20 | £ 685.66 | 15% |
50 | £ 645.33 | 20% |
100 | £ 564.66 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 806.66 | 0% |
10 | £ 725.99 | 10% |
20 | £ 685.66 | 15% |
50 | £ 645.33 | 20% |
100 | £ 564.66 | 30% |
Steel, tempered, burnished.
These spacer elements are used with modular screw jacks 15370. Using the item can allow stopless height range of up to 1620mm.
Can be used with other elements to achieve heights of up to 1.6 metres, with a max. load of 60 kN. Observe possible buckling loads.
Do not adjust screw jacks under load.