Price & Availability | CAD | Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
Clamping screw | Piston dia. | d1 | d2 | d3 | h1 | h2 | Weight g |
h3 | h4 | h5 min. |
h5 max. |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | Opening angle a ° |
Vn dm3 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47010.W0001 | 1 | 0.8 | 1.1 | 0.2 | 0.3 | M 5x30 | 16 | M 5 | 8 | 4.5 | 51.0 | 34.0 | 320 | 21.0 | 10 | -2.0 | 4.5 | 126.0 | 39.0 | 18 | 16 | 6 | 6.0 | - | 92,0° | 0.1 | 50.0 | 24 | 5 | ||
£ 308.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||
47010.W0002 | 2 | 1.0 | 1.2 | 0.7 | 1.0 | M 6x35 | 25 | M 5 | 12 | 5.5 | 62.0 | 42.5 | 600 | 26.0 | 12 | -1.0 | 7.0 | 145.0 | 51.5 | 25 | 20 | 11 | 6.0 | 12.5 | 91,5° | 0.3 | 54.5 | 27 | 6 | ||
£ 327.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||
47010.W0003 | 3 | 1.0 | 2.5 | 0.7 | 1.1 | M 8x45 | 32 | G1/8 | 16 | 7.5 | 82.0 | 69.0 | 1005 | 36.5 | 18 | 5.4 | 14.0 | 165.5 | 78.0 | 36 | 20 | 19 | 7.5 | - | 90,0° | 0.4 | 62.5 | 32 | 8 | ||
£ 353.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||
47010.W0004 | 4 | 2.0 | 3.0 | 1.5 | 2.2 | M 8x65 | 40 | G1/8 | 16 | 8.6 | 99.5 | 92.0 | 1520 | 45.0 | 20 | -3.0 | 25.5 | 196.0 | 101.0 | 45 | 32 | 25 | 13.0 | - | 90,5° | 0.8 | 77.5 | 45 | 10 | ||
£ 478.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Order No. | Size | F1 kN |
F2 kN |
F3 kN |
F4 kN |
Clamping screw | Piston dia. | d1 | d2 | d3 | h1 | h2 | Weight g |
h3 | h4 | h5 min. |
h5 max. |
l1 | l2 | l3 | l4 | l5 | l6 | l7 | Opening angle a ° |
Vn dm3 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47010.W0001 | 1 | 0.8 | 1.1 | 0.2 | 0.3 | M 5x30 | 16 | M 5 | 8 | 4.5 | 51.0 | 34.0 | 320 | 21.0 | 10 | -2.0 | 4.5 | 126.0 | 39.0 | 18 | 16 | 6 | 6.0 | - | 92,0° | 0.1 | 50.0 | 24 | 5 |
47010.W0002 | 2 | 1.0 | 1.2 | 0.7 | 1.0 | M 6x35 | 25 | M 5 | 12 | 5.5 | 62.0 | 42.5 | 600 | 26.0 | 12 | -1.0 | 7.0 | 145.0 | 51.5 | 25 | 20 | 11 | 6.0 | 12.5 | 91,5° | 0.3 | 54.5 | 27 | 6 |
47010.W0003 | 3 | 1.0 | 2.5 | 0.7 | 1.1 | M 8x45 | 32 | G1/8 | 16 | 7.5 | 82.0 | 69.0 | 1005 | 36.5 | 18 | 5.4 | 14.0 | 165.5 | 78.0 | 36 | 20 | 19 | 7.5 | - | 90,0° | 0.4 | 62.5 | 32 | 8 |
47010.W0004 | 4 | 2.0 | 3.0 | 1.5 | 2.2 | M 8x65 | 40 | G1/8 | 16 | 8.6 | 99.5 | 92.0 | 1520 | 45.0 | 20 | -3.0 | 25.5 | 196.0 | 101.0 | 45 | 32 | 25 | 13.0 | - | 90,5° | 0.8 | 77.5 | 45 | 10 |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- FESTO-pneumatic cylinder, double acting.
F3 and F4 = max. clamping force at 6 bar.
piston Ø* = required piston dia. to achieve force F5 at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC.
Output: PNP.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.