Price & Availability | CAD | Order No. | F1 kN |
F2 kN |
F3 kN |
Clamping screw | Piston dia. | d1 | d2 | d3 | d4 | h1 | h2 | h3 | Weight g |
l1 | l2 | l3 | l4 min. |
l4 max. |
l5 | l6 | Stroke s1 | Vn dm3 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47050.W0003 | 4 | 2.5 | 0.75 | M 8 x 35 | 40 | 16.0 | 12 | 6.5 | G1/8 | 72 | 33 | 22 | 2610 | 232 | 72 | 41 | 21.5 | 35 | 30 | 28 | 20 | 0.8 | 83 | 73.5 | 41 | ||||||||||||||||||||||||||||||||||||||
£ 431.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47050.W0005 | 10 | 5.0 | 1.00 | M12 x 50 | 50 | 20.0 | 16 | 8.5 | G1/4 | 96 | 41 | 22 | 5265 | 316 | 98 | 41 | 30.0 | 50 | 30 | 45 | 29 | 2.2 | 86 | 84.0 | 41 | ||||||||||||||||||||||||||||||||||||||
£ 677.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
47050.W0007 | 25 | 10.0 | 1.80 | M12 x 50 | 63 | 20.0 | 22 | 11.0 | G1/4 | 128 | 59 | 29 | 6120 | 422 | 105 | 70 | 30.0 | 50 | 50 | 45 | 38 | 4.5 | 93 | 114.0 | 57 | ||||||||||||||||||||||||||||||||||||||
£ 1,051.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | F1 kN |
F2 kN |
F3 kN |
Clamping screw | Piston dia. | d1 | d2 | d3 | d4 | h1 | h2 | h3 | Weight g |
l1 | l2 | l3 | l4 min. |
l4 max. |
l5 | l6 | Stroke s1 | Vn dm3 | w1 | w2 | w3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47050.W0003 | 4 | 2.5 | 0.75 | M 8 x 35 | 40 | 16.0 | 12 | 6.5 | G1/8 | 72 | 33 | 22 | 2610 | 232 | 72 | 41 | 21.5 | 35 | 30 | 28 | 20 | 0.8 | 83 | 73.5 | 41 |
47050.W0005 | 10 | 5.0 | 1.00 | M12 x 50 | 50 | 20.0 | 16 | 8.5 | G1/4 | 96 | 41 | 22 | 5265 | 316 | 98 | 41 | 30.0 | 50 | 30 | 45 | 29 | 2.2 | 86 | 84.0 | 41 |
47050.W0007 | 25 | 10.0 | 1.80 | M12 x 50 | 63 | 20.0 | 22 | 11.0 | G1/4 | 128 | 59 | 29 | 6120 | 422 | 105 | 70 | 30.0 | 50 | 50 | 45 | 38 | 4.5 | 93 | 114.0 | 57 |
Console: steel, zinc plated.
Clamp body: malleable iron casting, painted.
Lever parts and push rod: zinc plated, passivated and tempered.
Rivets: stainless steel.
Bearing positions are greased. Pneumatic cylinder with magnetic piston for end-position monitoring. Complete with zinc plated and tempered clamping screw no. 45020.
Heavy duty version for long working life. Suitable proximity switches for end-position monitoring are available using order 45001. 0.3 m PUR cable with M8 connector and rotatable knurled nuts. Switching function: NOC. Output: PNP.