Price & Availability | CAD | Order No. | Size | F1 kN |
h1 | h2 | h3 | l1 min. |
l1 max. |
l2 min. |
l2 max. |
Weight g |
l3 | l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41805.W0304 | 4 | 7.0 | 26 | 94 | 168 | 209 | 273 | 66 | 130 | 850 | 111 | 59 | 123 | 19 | 32 | 53.5 | 9.5 | 64.5 | 35-46 | 8.5 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 268.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Size | F1 kN |
h1 | h2 | h3 | l1 min. |
l1 max. |
l2 min. |
l2 max. |
Weight g |
l3 | l4 min. |
l4 max. |
l5 | l6 | l7 | l8 | w1 | w2 | d1 | d2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41805.W0304 | 4 | 7.0 | 26 | 94 | 168 | 209 | 273 | 66 | 130 | 850 | 111 | 59 | 123 | 19 | 32 | 53.5 | 9.5 | 64.5 | 35-46 | 8.5 | 8 |
Body: stainless steel (AISI 304, 1.4301), polished.
Rivets: stainless steel running in hardened bushes. Pre-lubricated bearings.
Ergonomic soft feel oil-resistant handle with large grip area.
Complete with counter strike.
The safety latch holds the clamp in both the open and the closed position. This prevents opening under vibration or inadvertent movement of the clamping arm when loading or unloading a fixture.
Temperature range -10°C to +80°C.