Position Sensor
manual toggle clamps
Price & Availability | CAD | Order No. | Size | d1 x l1 | l2 | l3 | Weight g |
---|---|---|---|---|---|---|---|
45020.W0100 | 1 | M 4x20 | 23 | 10-17 | 4 | ||
45020.W0101 | 2 | M 6x25 | 35 | 17-25 | 15 | ||
45020.W0102 | 3 | M 8x44 | 44 | 26-33 | 26 |
Steel matt black, tensile strength class 8.8. With nut and bonded pressure pad.
For optical analysis applications.