Units | Price/unit after discount | Applied Discount |
1 | £ 6.84 | 0% |
20 | £ 6.16 | 10% |
50 | £ 5.81 | 15% |
100 | £ 5.13 | 25% |
500 | £ 4.45 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.84 | 0% |
20 | £ 6.16 | 10% |
50 | £ 5.81 | 15% |
100 | £ 5.13 | 25% |
500 | £ 4.45 | 35% |
Body: die cast zinc, chrome plated. Insert fitted with O'ring to achieve IP54 rating.
Supplied with: Nut: steel, zinc plated.
Sealing washer: PU & rubber.
Stepped cam: die cast zinc, 9mm step over 270° rotation, 60mm dia.
Not supplied: KEY - order separately.
Order keys separately. Suitable keys - A0102.
Stepped cam ideal for air conditioning units, sound proof or isolation doors. Very tight closure of door possible, due to stepped cam over a 270° rotation.
Sold subject to pack quantity.