Cam Latch Flexi-System
fixed grip - wing handle
Units | Price/unit after discount | Applied Discount |
1 | £ 1.97 | 0% |
20 | £ 1.77 | 10% |
50 | £ 1.67 | 15% |
100 | £ 1.48 | 25% |
500 | £ 1.28 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.97 | 0% |
20 | £ 1.77 | 10% |
50 | £ 1.67 | 15% |
100 | £ 1.48 | 25% |
500 | £ 1.28 | 35% |
Body & Handle: die cast zinc, bright chrome plated.
Supplied with: Cam.
Suitable for max. panel thickness 1-2mm. Can be fixed to panel either via spring clip fix, or M12 nut.
Quarter-turn opening or closing.
Wing actuates lock and also acts as knob/handle.