Units | Price/unit after discount | Applied Discount |
1 | £ 24.46 | 0% |
20 | £ 22.01 | 10% |
50 | £ 20.79 | 15% |
100 | £ 18.35 | 25% |
500 | £ 15.90 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 24.46 | 0% |
20 | £ 22.01 | 10% |
50 | £ 20.79 | 15% |
100 | £ 18.35 | 25% |
500 | £ 15.90 | 35% |
Type One: Body & Handle: die cast zinc, black powder coated.
Type Two: Body: Polyamide PA6, black. Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0215. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
90° degree handle rotation combines with rod latch to open or close. All die cast metal construction provides higher strength than standard models. Ideal for electrical cabinets, telecom racks or enclosures max. panel thickness of 1 to 4mm. For use inside of cabinet gasket. Universal left/right.