Price & Availability | Order No. | Insert driver | a | b | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A1168.AW0007 | Square 7 | 29 | 6.5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1168.AW0008 | Square 8 | 29 | 6.5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1168.AW0017 | Triangle 7 | 29 | 6.5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1168.AW0018 | Triangle 8 | 29 | 6.5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1168.AW0103 | 3mm Double Bit | 29 | 6.5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1168.AW0104 | 4mm Double Bit | 29 | 6.5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts)
Ready to despatch 97 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
A1168.AW0124 | Slotted (2x4) | 29 | 6.5 | 18 | |||||||||||||||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body & Insert: die cast zinc, bright chrome plated. Insert fitted with O'ring to achieve IP54 rating.
Supplied with:
Cap: dust-proof.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Quater turn opening or closing.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.