Price & Availability | CAD | Order No. | Type | ch | cl | l | ts | Where lh = 22,5 min. h = | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A0234.AW0300 | +ve offset | 0 | 23 | 10 | 2.8 | 22.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0301 | +ve offset | 1 | 23 | 10 | 2.8 | 23.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.51 per unit (click for quantity discounts)
Ready to despatch 1751 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0303 | +ve offset | 4 | 23 | 10 | 2.8 | 26.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.54 per unit (click for quantity discounts)
Ready to despatch 229 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0307 | +ve offset | 7 | 23 | 10 | 2.8 | 29.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.54 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0310 | +ve offset | 10 | 23 | 10 | 2.8 | 32.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.54 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0313 | +ve offset | 13 | 23 | 10 | 2.8 | 35.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.54 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0316 | +ve offset | 16 | 23 | 10 | 2.8 | 38.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.62 per unit (click for quantity discounts)
Ready to despatch 211 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0320 | +ve offset | 20 | 23 | 10 | 2.8 | 42.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.62 per unit (click for quantity discounts)
Ready to despatch 39 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW0323 | +ve offset | 23 | 23 | 10 | 2.8 | 45.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.62 per unit (click for quantity discounts)
Ready to despatch 39 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6304 | -ve offset | -4 | 23 | 11 | 2.8 | 18.5 | ||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6308 | -ve offset | -8 | 23 | 11 | 2.8 | 14.5 | ||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6312 | -ve offset | -12 | 23 | 11 | 2.8 | 10.5 | ||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6316 | -ve offset | -16 | 23 | 11 | 2.8 | 6.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.45 per unit (click for quantity discounts)
Ready to despatch 81 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6323 | -ve offset | -23 | 23 | 11 | 2.8 | 0.0 | ||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6302 | -ve offset | -2 | 23 | 11 | 3 | 20.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6306 | -ve offset | -6 | 23 | 11 | 3 | 16.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6314 | -ve offset | -14 | 23 | 11 | 3 | 8.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.63 per unit (click for quantity discounts)
Ready to despatch 63 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6320 | -ve offset | -20 | 23 | 11 | 3 | 2.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
A0234.AW6324 | -ve offset | -24 | 23 | 11 | 3 | -1.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.62 per unit (click for quantity discounts)
Ready to despatch 94 Need more? Please call us.
|
Steel, zinc plated.
Use formula to calculate ch (required cam off-set), and select from product table below;
ch =h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see individual latch/lock product table).
Refer to installation drawing above.
Suitable for adjustable grip mini compression cam latches A1660 and A1666. See cam selection chart for specific latch/lock suitability.
Sold subject to pack quantity.
Installation hole is rectangular 6mmx4mm.
Please note due to design of the single point cam, it is not possible to use +ve offset cam in reverse/upside down as it results in a clash with the body of the cam latch- making it inoperable.