Price & Availability | CAD | Order No. | Type | Application | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A0243.AW0010 | W/o projection | In-line Multi-Point Locking Adaptor | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.48 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
A0243.AW0430 | W/o projection | Two Point Locking Adaptor | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.16 per unit (click for quantity discounts)
Ready to despatch 242 Need more? Please call us.
|
Steel, zinc plated.
Two point locking adaptor for use with our round rod latching system on cam latches and swing handles, to achieve a comprehensive latching system for tall cabinets and enclosures.
Use formula to calculate ch (required cam off-set), and refer to cam chart;
ch = h - lh where;
ch = required cam off-set/ height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Sold subject to pack quantity.