Drawer Slide 3/4 Extn
lever dis - 30 Kg load
Units | Price/unit after discount | Applied Discount |
1 | £ 6.26 | 0% |
20 | £ 5.63 | 10% |
50 | £ 5.01 | 20% |
100 | £ 4.38 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.26 | 0% |
20 | £ 5.63 | 10% |
50 | £ 5.01 | 20% |
100 | £ 4.38 | 30% |
Cold rolled steel, zinc plated.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.