Drawer Slide Full Extn
50 - 200 Kg load per pair
Price & Availability | Order No. | Slide length sl | Slide travel tr | a | c | e | f | Load/pair max. kg |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2700.AC0200 | 200 | 200 | 400 | 71 | 71 | 71 | 20 | 257 | |||||||||||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts)
Ready to despatch 74 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||
P2700.AC0250 | 250 | 250 | 500 | 99 | 96 | 96 | 20 | 315 | |||||||||||||||||||||||||||||||
£ 2.52 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||
P2700.AC0300 | 300 | 300 | 600 | 85 | 121 | 121 | 20 | 370 | |||||||||||||||||||||||||||||||
£ 2.44 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||
P2700.AC0350 | 350 | 350 | 700 | 135 | 146 | 146 | 20 | 425 | |||||||||||||||||||||||||||||||
£ 2.75 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||
P2700.AC0400 | 400 | 400 | 800 | 185 | 171 | 171 | 20 | 480 | |||||||||||||||||||||||||||||||
£ 3.42 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||
P2700.AC0450 | 450 | 450 | 900 | 235 | 191 | 191 | 20 | 532 | |||||||||||||||||||||||||||||||
£ 4.04 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Cold rolled steel. Finishing: black
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.