Price & Availability | CAD | Order No. | Type | Shaft colour | Operating angle ° |
Torque kgf/cm |
Torque colour marking | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q0420.AW0010 | Anti-Clockwise | White | 120° | 10,2 - 17,3 | Green | 16 | ||||||||||||||||||||||||||||||||||||||
£ 6.70 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
Q0420.AW0020 | Anti-Clockwise | White | 120° | 17,3 - 25,5 | Black | 16 | ||||||||||||||||||||||||||||||||||||||
£ 6.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
Q0420.AW0110 | Clockwise | Grey | 120° | 10,2 - 17,3 | Green | 16 | ||||||||||||||||||||||||||||||||||||||
£ 6.70 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
Q0420.AW0120 | Clockwise | Grey | 120° | 17,3 - 25,5 | Black | 16 | ||||||||||||||||||||||||||||||||||||||
£ 6.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: stainless steel, AISI 304.
Shaft: PBT plastic. White for anti-clockwise version, grey for clockwise version. Different torque forces marked by colour coded dot on shaft.
120° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range 0° to 40°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.