Units | Price/unit after discount | Applied Discount |
1 | £ 6.24 | 0% |
20 | £ 5.62 | 10% |
50 | £ 5.30 | 15% |
100 | £ 4.68 | 25% |
500 | £ 4.06 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.24 | 0% |
20 | £ 5.62 | 10% |
50 | £ 5.30 | 15% |
100 | £ 4.68 | 25% |
500 | £ 4.06 | 35% |
Body: polybutylene terephthalate (PBT).
Shaft: polybutylene sulphide (PPS). White for anti-clockwise version, black for clockwise version.
Oil: silicone oil.
Provides smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Rated torques measured at rotation speed of 20rpm, at 23°C. Values ±20%. Max. rotation speed 50rpm. Max cycle rate 10 cycle/min. Operating temperature, -5° to 50°C. Design tested to 50,000 cycles. Meets RoHS standards.
Torque calculation:
T(Kgf.cm)=W(Kg) x H(cm) x 9.8/2.
W(Kg) is weight of cover/lid, H(cm) is distance between fulcrum and cover/lid's opening edge.
Q0462 is designed to generate a large torque just before a lid, closing
from a vertical position; comes to full closure. See diagram a.
Q0462 should not be used for a lid closing from a horizontal start position, as the damper torque generated, just prior to closing, is too great causing the lid not to fully close. See diagram b.