Price & Availability | Order No. | Type | Acceptable load bearing single min.|max. kg/cm |
Acceptable load bearing pair min.|max. kg/cm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N0100.AC0010 | Right | 16 - 70 | 32 - 140 | 210 | |||||||||||||||||||||||||||||||||||||
£ 21.22 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
N0100.AC0110 | Left | 16 - 70 | 32 - 140 | 210 | |||||||||||||||||||||||||||||||||||||
£ 21.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Zinc alloy, steel,
bright nickel finish.
Supplied with screws (3,5x15)
For use lids which are downward opening, with piano, butt or drop hinges.
Designed to control speed at which a suitable lid closes and hence prevent lid slamming shut. Opening angle of 90°. Temperature range - 0° to +40°C. Speed of closure adjustable via screw located at end of stay.
Stay has a sprung elbow section which must be released prior to closing lid - please take care not to catch fingers when handling.
For use with relatively light weight cabinet or furniture lids. Improper application, or use on a lid not within recommended size and load bearing value, may lead to stay being overcome and slamming of lid.
1) Checking Application Suitability:
1) Check Lid Size:
One Stay used:
a) Max 35cm wide
AND
b) within acceptable lid width. height combination - see chart.
If using only one stay-
Acceptable load bearing (T) between min. 20 to max 70 Kg/cm.