Units | Price/unit after discount | Applied Discount |
1 | £ 20.72 | 0% |
10 | £ 18.65 | 10% |
20 | £ 17.61 | 15% |
50 | £ 16.58 | 20% |
100 | £ 15.54 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 20.72 | 0% |
10 | £ 18.65 | 10% |
20 | £ 17.61 | 15% |
50 | £ 16.58 | 20% |
100 | £ 15.54 | 25% |
Zinc alloy, steel,
bright nickel finish.
Supplied with screws (3,5x15)
For use with lids which are upward opening, with piano, butt or drop hinges.
Designed to control speed at which a suitable lid closes and hence prevent lid slamming shut. Opening angle of 80° - 100°. Temperature range - 0° to +40°C. Speed of closure adjustable via screw located at end of stay.
Stay has a sprung elbow section which must be released prior to closing lid - please take care not to catch fingers when handling.
For use with relatively light weight cabinet or furniture lids. Improper application, or use on a lid not within recommended size and load bearing value, may lead to stay being overcome and slamming of lid.
1) Check Lid Size:
If using only one stay- max. lid width 35cm AND must be within load bearing capacity (T) of the stay, check calculation below.
If using two stays-max. lid width 120cm AND must be within load bearing capacity (T) of the stay, check calculation below.
2) Check Load Bearing Value (T):
T (Load Bearing Value of stay Kg/cm) = 1/2 Door Height cm x Door Weight Kg
If using only one stay-
Acceptable load bearing (T) between min. 20 to max 70 Kg/cm.
If using two stays-
Acceptable load bearing (T) between min. 40 to max 140 Kg/cm.