Price & Availability | Order No. | Type | Lock type | Padlockable | Key type | l | w | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B1285.AW0010 | With Button | Std. Cylinder | No | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||||||||||||||||||||
£ 20.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
B1285.AW0020 | With Button | Std. Cylinder | Yes | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||||||||||||||||||||
£ 21.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
B1285.AW0030 | W/o Button | Std. Cylinder | No | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||||||||||||||||||||
£ 20.64 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
B1285.AW0040 | W/o Button | Std. Cylinder | Yes | Keyed Alike | 158 | 34 | 19 | |||||||||||||||||||||||||||||||||||||
£ 21.61 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
|
Body & Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: Cam: please order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.