A-V Impact Plates
Steel
Price & Availability | CAD | Order No. | l1 | w1 | h1 | h2 | h3 | Axial load max. kgf |
Compression max. |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61600.W0035 | 1250 | 35 | 40 | 30 | 10 | 2500 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 204.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61600.W0070 | 180 | 70 | 40 | 30 | 10 | 1000 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 52.68 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61600.W0071 | 245 | 70 | 40 | 30 | 10 | 1300 | 3.7 | ||||||||||||||||||||||||||||||||||||||
£ 40.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61600.W0072 | 285 | 70 | 40 | 30 | 10 | 2000 | 3.6 | ||||||||||||||||||||||||||||||||||||||
£ 47.60 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61600.W0073 | 320 | 70 | 40 | 30 | 10 | 2700 | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 64.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61600.W0120 | 250 | 120 | 40 | 28 | 12 | 5000 | 3.3 | ||||||||||||||||||||||||||||||||||||||
£ 81.11 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
61600.W0125 | 500 | 125 | 30 | 15 | 15 | 10000 | 4.0 | ||||||||||||||||||||||||||||||||||||||
£ 108.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Rubber on silver zinc plated steel (rubber hardness - 60 Shore A).
The metal plate is provided blank so it can be drilled to suit the number of threads, thread sizes and the pitch you require.
Part no. 61600.0500-125 has a ribbed base. Other sizes can be supplied on request.