Units | Price/unit after discount | Applied Discount |
1 | £ 25.32 | 0% |
50 | £ 20.26 | 20% |
100 | £ 17.72 | 30% |
200 | £ 12.66 | 50% |
1000 | £ 10.13 | 60% |
Units | Price/unit after discount | Applied Discount |
1 | £ 25.32 | 0% |
50 | £ 20.26 | 20% |
100 | £ 17.72 | 30% |
200 | £ 12.66 | 50% |
1000 | £ 10.13 | 60% |
Steel (AISI 1040 housing and AISI 52100 for balls),
stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
These ball transfer units are made of a solid steel block
with a precision machined hemispherical carrying bowl.
Top cover plates are shaped to ensure the perfect conveyance of items
which have possible burred or bent edges. This design also prevents possible damage to the carrying ball.
Provided with a hole in the base of the bearing cup to dispose of particles of dirt and swarf
(this may also be used for re-lubrication purposes).
These rollers can only be used in the horizontal or ball up direction.