Price & Availability | CAD | Order No. | d1 | d2 | l1 | h1 | For spanner size | Shroud adj. h2 min. |
Shroud adj. h3 max. |
Static load max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34778.W1620 | M16 | 120 | 60 | 200 | 13 | 121 | 166 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 95.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34778.W1625 | M16 | 120 | 85 | 250 | 13 | 146 | 216 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 111.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34778.W2020 | M20 | 120 | 60 | 200 | 17 | 121 | 166 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 99.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34778.W2025 | M20 | 120 | 85 | 250 | 17 | 146 | 216 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 112.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34778.W2420 | M24 | 120 | 60 | 200 | 20 | 121 | 166 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 106.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34778.W2425 | M24 | 120 | 85 | 250 | 20 | 146 | 216 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 119.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel AISI 304.
Blue gasket: silicone.
Pad: vulcanised nitrile rubber.
Nut shroud is used to cover the exposed threaded section of the machine mount, and hence prevents contamination. Use a spanner to adjust this shroud height h2 and h3, using spanner size detailed in the table.
Made to the high "3A" standard. This ensures it meets the high standards required for use in food, beverage, pharmaceutical and medical applications. Hygienically designed for effective and easy cleaning, corrosion resistant, non-toxic. Design precludes contamination by dirt, food particles and organic matter.