Fixed Feet
s/s with hex socket
Units | Price/unit after discount | Applied Discount |
1 | £ 20.91 | 0% |
10 | £ 18.82 | 10% |
20 | £ 17.77 | 15% |
50 | £ 16.73 | 20% |
100 | £ 15.68 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 20.91 | 0% |
10 | £ 18.82 | 10% |
20 | £ 17.77 | 15% |
50 | £ 16.73 | 20% |
100 | £ 15.68 | 25% |
Pad: white thermoplastic (POM).
Bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.(M10, M12 only).
Cap: Black Rubber
To be used as feet and thrust pads. Used for levelling up to 15° on surface.
Also used:
34701 - Levelling Feet
34700 - Levelling Feet - steel/stainless, non slip.