Units | Price/unit after discount | Applied Discount |
1 | £ 32.95 | 0% |
10 | £ 29.66 | 10% |
20 | £ 28.01 | 15% |
50 | £ 26.36 | 20% |
100 | £ 24.71 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 32.95 | 0% |
10 | £ 29.66 | 10% |
20 | £ 28.01 | 15% |
50 | £ 26.36 | 20% |
100 | £ 24.71 | 25% |
Steel type
Ball: steel heat-treated, tempered, blackened.
Ball with bolt: heat-treated steel, tempered, blackened.
Lock nut: Steel blackened, ISO 4032/DIN 934 (M10, M12 only).
Pad: heat-treated steel, tempered, blackened.
Stainless type
Pad: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.4305 (AISI 303).
Ball with bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2,ISO 4032/DIN 934 (M10, M12 only).
Cap: Black rubber.
To be used as feet and thrust pads. Used for levelling up to 15° on surface. Rubber cap prevents reduces slipping.
Also used:
34761 - Levelling Feet - thermoplastic, non slip.