Levelling Feet
bolt down, pad and bolt steel
Units | Price/unit after discount | Applied Discount |
1 | £ 23.63 | 0% |
20 | £ 21.27 | 10% |
50 | £ 18.90 | 20% |
100 | £ 17.72 | 25% |
500 | £ 15.36 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 23.63 | 0% |
20 | £ 21.27 | 10% |
50 | £ 18.90 | 20% |
100 | £ 17.72 | 25% |
500 | £ 15.36 | 35% |
Base material: galvanized steel (C40).
Full Steel base with vulcanized rubber.
Load values refer to static loads, located at half the screw height.
In conditions of vibrations or in presence of dynamic loads these values should be reduced.