Precision Adjuster
standard
Units | Price/unit after discount | Applied Discount |
1 | £ 68.82 | 0% |
5 | £ 61.94 | 10% |
10 | £ 58.50 | 15% |
20 | £ 51.62 | 25% |
50 | £ 44.73 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 68.82 | 0% |
5 | £ 61.94 | 10% |
10 | £ 58.50 | 15% |
20 | £ 51.62 | 25% |
50 | £ 44.73 | 35% |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Designed for applications where a wide adjustment range is required - height adjustment is equal to 15 to 40mm.