Units | Price/unit after discount | Applied Discount |
1 | £ 26.74 | 0% |
5 | £ 25.40 | 5% |
10 | £ 24.07 | 10% |
20 | £ 22.73 | 15% |
50 | £ 20.06 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 26.74 | 0% |
5 | £ 25.40 | 5% |
10 | £ 24.07 | 10% |
20 | £ 22.73 | 15% |
50 | £ 20.06 | 25% |
Case hardened steel, blackened and ground.
Cylindrical locating pins for locating work pieces in toleranced holes and also to be used as stops and feet. Flattened locating pins used to overcome differences in tolerances, between holes or to position an element in one direction only.
Outer dimensions similar to DIN 63210.
For additional safety these parts can be secured to the jig from above, see dimension d6 for cap screw size, or from below, see dimension d3 for thread size.
* size d1 = 6, can only be fixed from above.
Suggested hole tolerance for shaft d2, is a hole to H7.