Support Screws
Price & Availability | CAD | Order No. | Type | d1 | d2 | d3 | h1 ±0.1 |
t1 | A/F1 | Static load kN |
Tightening torque max. Nm |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
36404.W0222 | One | M 8 | 17.0 | 19.0 | 15 | 9 | - | 2.1 | 10 | 7 | ||
£ 32.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
36404.W0233 | One | M10 | 19.0 | 21.5 | 20 | 10 | - | 2.4 | 10 | 11 | ||
£ 40.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
36404.W0243 | One | M12 | 22.0 | 25.0 | 20 | 12 | - | 3.4 | 10 | 16 | ||
£ 52.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
36404.W0324 | Two | M 8 | 12.5 | 19.4 | 25 | 12 | 17 | 2.8 | 18 | 36 | ||
£ 31.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
36404.W0335 | Two | M10 | 14.5 | 21.9 | 30 | 15 | 19 | 3.8 | 32 | 54 | ||
£ 32.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
36404.W0345 | Two | M12 | 17.5 | 25.2 | 30 | 18 | 22 | 5.5 | 60 | 71 | ||
£ 38.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Body: stainless steel 1.4305
Pad: plastic (PEEK), blue
The buttons are used as seats, stops, supports and thrust pads in jigs and fixtures as well as machine and equipment design.
Stated starting torque for female thread is based on use of bolt strength class 8 or greater, and with full engagement of female thread.
Temperature range -60 to +250°C.
For male thread see 36403.