Stainless Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1 | £ 8.10 | 0% |
50 | £ 6.48 | 20% |
100 | £ 6.08 | 25% |
200 | £ 5.67 | 30% |
500 | £ 5.27 | 35% |
1000 | £ 4.86 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 8.10 | 0% |
50 | £ 6.48 | 20% |
100 | £ 6.08 | 25% |
200 | £ 5.67 | 30% |
500 | £ 5.27 | 35% |
1000 | £ 4.86 | 40% |
Stainless steel (A2, AISI 303), sealing cap: neoprene.
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Standard thread is right hand, (for left hand thread see 65514).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.