Price & Availability | CAD | Order No. | Thread hand | d1 | l1 ±0.3 |
d2 | d3 ±0.5 |
d4 ±0.5 |
d5 ±0.5 |
Weight g |
h1 ±0.3 |
h2 ±0.3 |
h3 | l2 min. |
A/F1 | A/F2 | Extraction force min. kg |
Static load max. kg |
Dyn. load C max. kg |
Force required for movement max. kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65508.W0105 | Right | 8 | 22 | M 5 | 8 | 12.8 | 8 | 15.2 | 10.0 | 9 | 0.65 | 10.2 | 7 | - | 3 | 50 | 20 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.72 per unit (click for quantity discounts)
Ready to despatch 5982 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65508.W0106 | Right | 10 | 25 | M 6 | 10 | 14.8 | 10 | 25.2 | 12.5 | 11 | 0.70 | 11.5 | 8 | - | 4 | 100 | 40 | 4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.87 per unit (click for quantity discounts)
Ready to despatch 3209 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65508.W0108 | Right | 13 | 30 | M 8 | 13 | 19.3 | 13 | 53.1 | 16.5 | 13 | 1.15 | 14.0 | 11 | - | 6 | 200 | 80 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts)
Ready to despatch 2249 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65508.W0110 | Right | 16 | 35 | M10 | 16 | 24.0 | 16 | 103.8 | 20.0 | 16 | 1.15 | 15.5 | 13 | - | 8 | 400 | 160 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.50 per unit (click for quantity discounts)
Ready to despatch 3979 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65508.W0112 | Right | 16 | 35 | M12 | 16 | 24.0 | 16 | 103.8 | 20.0 | 16 | 1.15 | 15.5 | 13 | - | 8 | 400 | 160 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.24 per unit (click for quantity discounts)
Ready to despatch 5445 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65508.W0114 | Right | 19 | 45 | M14x1,5* | 22 | 30.0 | 22 | 220.9 | 28.0 | 20 | 0.50 | 21.5 | 16 | 19 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.27 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65508.W0115 | Right | 19 | 45 | M14 | 22 | 30.0 | 22 | 220.9 | 28.0 | 20 | 0.50 | 21.5 | 16 | 19 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.86 per unit (click for quantity discounts)
Ready to despatch 85 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65508.W0116 | Right | 19 | 45 | M16 | 22 | 30.0 | 22 | 220.9 | 28.0 | 20 | 0.50 | 21.5 | 16 | 19 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.62 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | l1 ±0.3 |
d2 | d3 ±0.5 |
d4 ±0.5 |
d5 ±0.5 |
Weight g |
h1 ±0.3 |
h2 ±0.3 |
h3 | l2 min. |
A/F1 | A/F2 | Extraction force min. kg |
Static load max. kg |
Dyn. load C max. kg |
Force required for movement max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65508.W0105 | Right | 8 | 22 | M 5 | 8 | 12.8 | 8 | 15.2 | 10.0 | 9 | 0.65 | 10.2 | 7 | - | 3 | 50 | 20 | 3 |
65508.W0106 | Right | 10 | 25 | M 6 | 10 | 14.8 | 10 | 25.2 | 12.5 | 11 | 0.70 | 11.5 | 8 | - | 4 | 100 | 40 | 4 |
65508.W0108 | Right | 13 | 30 | M 8 | 13 | 19.3 | 13 | 53.1 | 16.5 | 13 | 1.15 | 14.0 | 11 | - | 6 | 200 | 80 | 6 |
65508.W0110 | Right | 16 | 35 | M10 | 16 | 24.0 | 16 | 103.8 | 20.0 | 16 | 1.15 | 15.5 | 13 | - | 8 | 400 | 160 | 8 |
65508.W0112 | Right | 16 | 35 | M12 | 16 | 24.0 | 16 | 103.8 | 20.0 | 16 | 1.15 | 15.5 | 13 | - | 8 | 400 | 160 | 8 |
65508.W0114 | Right | 19 | 45 | M14x1,5* | 22 | 30.0 | 22 | 220.9 | 28.0 | 20 | 0.50 | 21.5 | 16 | 19 | 10 | 800 | 320 | 10 |
65508.W0115 | Right | 19 | 45 | M14 | 22 | 30.0 | 22 | 220.9 | 28.0 | 20 | 0.50 | 21.5 | 16 | 19 | 10 | 800 | 320 | 10 |
65508.W0116 | Right | 19 | 45 | M16 | 22 | 30.0 | 22 | 220.9 | 28.0 | 20 | 0.50 | 21.5 | 16 | 19 | 10 | 800 | 320 | 10 |
Stud: carbon steel, sealing cap: neoprene.
Housing: steel (9sMnPb28), silver zinc plated.
To DIN 71802 form CS, supplied without hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Standard thread is right hand, (for left hand thread see 65510).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without a nut, then please consider a counterbore to accommodate the unthreaded shank.