Steel Male Clevis Joint
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 5.23 | 0% |
50 | £ 4.18 | 20% |
100 | £ 3.92 | 25% |
200 | £ 3.66 | 30% |
500 | £ 3.40 | 35% |
1000 | £ 3.14 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.23 | 0% |
50 | £ 4.18 | 20% |
100 | £ 3.92 | 25% |
200 | £ 3.66 | 30% |
500 | £ 3.40 | 35% |
1000 | £ 3.14 | 40% |
Steel (1.0718) silver zinc plated.
Similar to DIN 71 752/DIN ISO 8140/CETOP standard.
Standard thread is right hand, (for left hand, see 65641).
Other Tolerances: for r1, radius or 45° bevelling.