Units | Price/unit after discount | Applied Discount |
1 | £ 70.90 | 0% |
50 | £ 56.72 | 20% |
100 | £ 53.18 | 25% |
200 | £ 49.63 | 30% |
500 | £ 46.09 | 35% |
1000 | £ 42.54 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 70.90 | 0% |
50 | £ 56.72 | 20% |
100 | £ 53.18 | 25% |
200 | £ 49.63 | 30% |
500 | £ 46.09 | 35% |
1000 | £ 42.54 | 40% |
Stainless steel (1.4305 AISI 303
X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752 and according to CETOP standard.
Assembly is made up using 65636 clevis joint, 65666 pin, and 2 off 65678 circlips.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-20x40 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4