Price & Availability | CAD | Order No. | Size | Thread hand | Thread type | d1 tol. h9 |
l1 ±0.5 |
d2 | d3 | l2 ±0.5 |
l3 | l4 | w1 ±0.5 |
w2 | w3 tol. h11 |
w4 | Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65635.W0040 | 4x8 | Right | Coarse | 4 | 8 | M 4 | 8 | 21 | 16 | 6.0 | 4 | 4 | 8 | 8 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.14 per unit (click for quantity discounts)
Ready to despatch 261 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0041 | 4x16 | Right | Coarse | 4 | 16 | M 4 | 8 | 29 | 24 | 6.0 | 4 | 4 | 8 | 8 | 7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.15 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0051 | 5x10 | Right | Coarse | 5 | 10 | M 5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.28 per unit (click for quantity discounts)
Ready to despatch 195 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0052 | 5x20 | Right | Coarse | 5 | 20 | M 5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.10 per unit (click for quantity discounts)
Ready to despatch 71 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0061 | 6x12 | Right | Coarse | 6 | 12 | M 6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.68 per unit (click for quantity discounts)
Ready to despatch 3348 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0062 | 6x24 | Right | Coarse | 6 | 24 | M 6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts)
Ready to despatch 1731 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0081 | 8x16 | Right | Coarse | 8 | 16 | M 8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.82 per unit (click for quantity discounts)
Ready to despatch 1191 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0082 | 8x16 | Right | Fine | 8 | 16 | M 8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0083 | 8x32 | Right | Coarse | 8 | 32 | M 8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.39 per unit (click for quantity discounts)
Ready to despatch 1798 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0084 | 8x32 | Right | Fine | 8 | 32 | M 8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.48 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.84 per unit (click for quantity discounts)
Ready to despatch 1228 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.94 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.55 per unit (click for quantity discounts)
Ready to despatch 1404 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||||||||
£ 26.02 per unit (click for quantity discounts)
Ready to despatch 727 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.09 per unit (click for quantity discounts)
Ready to despatch 56 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0124 | 12x48 | Right | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||||||||
£ 29.97 per unit (click for quantity discounts)
Ready to despatch 1978 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||||||||
£ 29.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||||||||
£ 30.58 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||||||||
£ 32.12 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 37.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 39.27 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||||||||
£ 53.68 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||||||||
£ 60.58 per unit (click for quantity discounts)
Ready to despatch 64 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||||||||
£ 60.84 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||||||||
£ 67.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 65.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 92.99 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0255 | 25x50 | Right | Coarse | 25 | 50 | M24 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 147.46 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0256 | 25x50 | Right | Fine | 25 | 50 | M24x2 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 156.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65635.W0305 | 30x54 | Right | Fine | 30 | 54 | M27x2 | 48 | 148 | 110 | 40.0 | 30 | 30 | 55 | 55 | 1440 | ||||||||||||||||||||||||||||||||||||||||||||
£ 210.29 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (1.4305 AISI 303 X8CrNiS18-9).
M4-M16: DIN 71 752/DIN ISO 8140.
M20-M27: Similar to DIN 71 752 and according to CETOP standard.
Standard thread is right hand, (for left hand, see 65636).
For sizes M4-M12, f1 and r1 = 0,5, for sizes M14-M16, f1 and r1 = 1, for size M20, f1=1, r1 = 1,5
For M24, f1 and r1 = 1,5, for M27, f1 = 1,5, r1 = 2, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20-M27 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-30x54 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4