Price & Availability | CAD | Order No. | Size | Thread hand | Thread type | d1 tol. H9 |
l1 ±0.5 |
d2 | d3 | l2 ±0.5 |
l3 | l4 | w1 tol. B13 |
w2 | w3 tol. h11 |
w4 | Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65631.W0040 | 4x8 | Left | Coarse | 4 | 8 | M4 | 8 | 21 | 16 | 6.0 | 4 | 4 | 8 | 8 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.31 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0041 | 4x16 | Left | Coarse | 4 | 16 | M4 | 8 | 29 | 24 | 6.0 | 4 | 4 | 8 | 8 | 7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.22 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0051 | 5x10 | Left | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.21 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0052 | 5x20 | Left | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.56 per unit (click for quantity discounts)
Ready to despatch 255 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0061 | 6x12 | Left | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.58 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0062 | 6x24 | Left | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.66 per unit (click for quantity discounts)
Ready to despatch 105 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0081 | 8x16 | Left | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.81 per unit (click for quantity discounts)
Ready to despatch 1208 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0082 | 8x16 | Left | Fine | 8 | 16 | M8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.80 per unit (click for quantity discounts)
Ready to despatch 256 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0083 | 8x32 | Left | Coarse | 8 | 32 | M8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.16 per unit (click for quantity discounts)
Ready to despatch 136 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0084 | 8x32 | Left | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0102 | 10x20 | Left | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.42 per unit (click for quantity discounts)
Ready to despatch 525 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0103 | 10x20 | Left | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.65 per unit (click for quantity discounts)
Ready to despatch 501 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0104 | 10x40 | Left | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.94 per unit (click for quantity discounts)
Ready to despatch 160 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0105 | 10x40 | Left | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.00 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0122 | 12x24 | Left | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.28 per unit (click for quantity discounts)
Ready to despatch 210 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0123 | 12x24 | Left | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.65 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0124 | 12x48 | Left | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.93 per unit (click for quantity discounts)
Ready to despatch 4373 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0125 | 12x48 | Left | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0142 | 14x28 | Left | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0143 | 14x28 | Left | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0145 | 14x56 | Left | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.00 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0146 | 14x56 | Left | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0163 | 16x32 | Left | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.91 per unit (click for quantity discounts)
Ready to despatch 256 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0164 | 16x32 | Left | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.51 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0166 | 16x64 | Left | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.17 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0167 | 16x64 | Left | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.62 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0183 | 18x36 | Left | Coarse | 18 | 36 | M18 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | 390 | ||||||||||||||||||||||||||||||||||||||||||||
£ 92.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0184 | 18x36 | Left | Fine | 18 | 36 | M18x1,5 | 30 | 94 | 72 | 27.0 | 18 | 18 | 36 | 36 | 390 | ||||||||||||||||||||||||||||||||||||||||||||
£ 92.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0204 | 20x40 | Left | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0205 | 20x40 | Left | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 22.48 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0208 | 20x80 | Left | Coarse | 20 | 80 | M20 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | 800 | ||||||||||||||||||||||||||||||||||||||||||||
£ 85.28 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0209 | 20x80 | Left | Fine | 20 | 80 | M20x1,5 | 34 | 145 | 120 | 30.0 | 20 | 20 | 40 | 40 | 800 | ||||||||||||||||||||||||||||||||||||||||||||
£ 56.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0255 | 25x50 | Left | Coarse | 25 | 50 | M24 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 52.61 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0256 | 25x50 | Left | Fine | 25 | 50 | M24x2 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 52.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0285 | 28x56 | Left | Coarse | 28 | 56 | M27 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | 1500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 76.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0286 | 28x56 | Left | Fine | 28 | 56 | M27x2 | 48 | 148 | 112 | 40.0 | 28 | 28 | 55 | 55 | 1500 | ||||||||||||||||||||||||||||||||||||||||||||
£ 76.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0305 | 30x54 | Left | Fine | 30 | 54 | M27x2 | 48 | 148 | 110 | 40.0 | 30 | 30 | 55 | 55 | 1440 | ||||||||||||||||||||||||||||||||||||||||||||
£ 42.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0306 | 30x60 | Left | Coarse | 30 | 60 | M30 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | 1970 | ||||||||||||||||||||||||||||||||||||||||||||
£ 49.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0307 | 30x60 | Left | Fine | 30 | 60 | M30x2 | 52 | 160 | 120 | 42.0 | 30 | 30 | 60 | 60 | 1970 | ||||||||||||||||||||||||||||||||||||||||||||
£ 48.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0355 | 35x54 | Left | Fine | 35 | 54 | M36x2 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||||||||||||||||||||||||
£ 71.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0357 | 35x72 | Left | Coarse | 35 | 72 | M36 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||||||||||||||||||||||||
£ 143.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0358 | 35x72 | Left | Fine | 35 | 72 | M36x2 | 60 | 188 | 144 | 54.0 | 35 | 35 | 70 | 70 | 2930 | ||||||||||||||||||||||||||||||||||||||||||||
£ 143.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0367 | 36x72 | Left | Coarse | 35 | 72 | M36 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | 2930 | ||||||||||||||||||||||||||||||||||||||||||||
£ 135.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0368 | 36x72 | Left | Fine | 35 | 72 | M36x2 | 60 | 188 | 144 | 54.0 | 36 | 36 | 70 | 70 | 2930 | ||||||||||||||||||||||||||||||||||||||||||||
£ 73.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0408 | 40x84 | Left | Fine | 40 | 84 | M42x2 | 70 | 232 | 168 | 63.5 | 40 | 40 | 85 | 85 | 5640 | ||||||||||||||||||||||||||||||||||||||||||||
£ 183.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0428 | 42x84 | Left | Coarse | 42 | 84 | M42 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | 5340 | ||||||||||||||||||||||||||||||||||||||||||||
£ 184.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0429 | 42x84 | Left | Fine | 42 | 84 | M42x2 | 70 | 232 | 168 | 63.5 | 42 | 42 | 85 | 85 | 5340 | ||||||||||||||||||||||||||||||||||||||||||||
£ 184.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0509 | 50x96 | Left | Coarse | 50 | 96 | M48 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | 7860 | ||||||||||||||||||||||||||||||||||||||||||||
£ 270.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65631.W0510 | 50x96 | Left | Fine | 50 | 96 | M48x2 | 82 | 265 | 192 | 73.0 | 50 | 50 | 96 | 96 | 7860 | ||||||||||||||||||||||||||||||||||||||||||||
£ 270.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M18-M48: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For yellow zinc plated version see R3394.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5