Steel Clevis Pin
with hole
Units | Price/unit after discount | Applied Discount |
1 | £ 0.06 | 0% |
50 | £ 0.05 | 20% |
100 | £ 0.05 | 25% |
200 | £ 0.04 | 30% |
500 | £ 0.04 | 35% |
1000 | £ 0.04 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 0.06 | 0% |
50 | £ 0.05 | 20% |
100 | £ 0.05 | 25% |
200 | £ 0.04 | 30% |
500 | £ 0.04 | 35% |
1000 | £ 0.04 | 40% |
Mild steel (zinc-plated).
To DIN 94 (equivalent to ISO 1234). Cotter pins require a loose fit,
and as a result the metric versions can also be for inch sizes.
Recommended hole tolerance for d1 1,6 is H14 (under this diameter recommended tolerance is H13).