Steel Clevis Pin
with hole
Price & Availability | CAD | Order No. | d1 nom. |
d1 min. |
d1 max. |
d2 max. |
l1 | l2 max. |
l3 ≈ |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65674.W0010 | 1 | 0.8 | 0.9 | 1.8 | 10 | 1.6 | 3 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.05 per unit (click for quantity discounts)
Ready to despatch 67 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0016 | 1.6 | 1.3 | 1.4 | 2.8 | 18 | 2.5 | 3.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.06 per unit (click for quantity discounts)
Ready to despatch 321 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0020 | 2 | 1.7 | 1.8 | 3.6 | 18 | 2.5 | 4.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.06 per unit (click for quantity discounts)
Ready to despatch 3784 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0032 | 3.2 | 2.7 | 2.9 | 5.8 | 22 | 3.2 | 6.4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.06 per unit (click for quantity discounts)
Ready to despatch 694 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0040 | 4 | 3.5 | 3.7 | 7.4 | 28 | 4.0 | 8.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.09 per unit (click for quantity discounts)
Ready to despatch 588 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0050 | 5 | 4.4 | 4.6 | 9.2 | 50 | 4.0 | 10.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.17 per unit (click for quantity discounts)
Ready to despatch 626 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0060 | 6 | 5.7 | 5.9 | 11.8 | 71 | 4.0 | 12.6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.41 per unit (click for quantity discounts)
Ready to despatch 125 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0080 | 8 | 7.3 | 7.5 | 15 | 112 | 4.0 | 16.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.84 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
65674.W0100 | 10 | 9.3 | 9.5 | 19 | 112 | 6.3 | 20.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.07 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Mild steel (zinc-plated).
To DIN 94 (equivalent to ISO 1234). Cotter pins require a loose fit,
and as a result the metric versions can also be for inch sizes.
Recommended hole tolerance for d1 1,6 is H14 (under this diameter recommended tolerance is H13).