Steel Clevis Pin
with hole
Price & Availability | CAD | Order No. | d1 nom. |
d2 max. |
l1 | l2 max. |
l3 ≈ |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65675.W1010 | 1 | 1.8 | 10 | 1.6 | 3.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.69 per unit (click for quantity discounts)
Ready to despatch 492 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65675.W1018 | 1.6 | 2.8 | 18 | 2.5 | 3.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.11 per unit (click for quantity discounts)
Ready to despatch 1965 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65675.W2018 | 2 | 3.6 | 18 | 2.5 | 4.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.69 per unit (click for quantity discounts)
Ready to despatch 419 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65675.W3022 | 3.2 | 5.8 | 22 | 3.2 | 6.4 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.11 per unit (click for quantity discounts)
Ready to despatch 161 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65675.W4028 | 4 | 7.4 | 28 | 4.0 | 8.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.18 per unit (click for quantity discounts)
Ready to despatch 940 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65675.W5050 | 5 | 9.2 | 50 | 4.0 | 10 | ||||||||||||||||||||||||||||||||||||||||||||
£ 0.43 per unit (click for quantity discounts)
Ready to despatch 519 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
65675.W6071 | 6.3 | 11.8 | 71 | 4.0 | 12.6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.01 per unit (click for quantity discounts)
Ready to despatch 249 Need more? Please call us.
|
Stainless steel (A2, AISI 303).
To DIN 94 (equivalent to ISO 1234). Cotter pins require a loose fit, and as a result the metric versions can also be for inch sizes.