Rod Ends with Studs
Female
Price & Availability | CAD | Order No. | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | l2 | l3 | Weight g |
l4 | l5 | w2 | A/F | a ° |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65992.W0106 | Right | M6 | M6 | 36 | 9 | 20 | 9.0 | 21 | 18.5 | 20 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | ||||||||||||||||||||||||||||||||||||||
£ 18.22 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0108 | Right | M8 | M8 | 42 | 12 | 24 | 10.5 | 25 | 23.5 | 38 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | ||||||||||||||||||||||||||||||||||||||
£ 20.73 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0110 | Right | M10 | M10 | 48 | 14 | 28 | 13.0 | 28 | 28.5 | 55 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | ||||||||||||||||||||||||||||||||||||||
£ 24.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0112 | Right | M12 | M12 | 54 | 16 | 32 | 15.0 | 32 | 32.5 | 85 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | ||||||||||||||||||||||||||||||||||||||
£ 30.02 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0114 | Right | M14 | M14 | 60 | 19 | 36 | 17.0 | 36 | 37.5 | 140 | 29 | 22 | 13.50 | 14 | 16 | 31.0 | ||||||||||||||||||||||||||||||||||||||
£ 34.29 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0116 | Right | M16 | M16 | 66 | 21 | 42 | 19.0 | 37 | 42.5 | 210 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | ||||||||||||||||||||||||||||||||||||||
£ 52.02 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0506 | Left | M6 | M6 | 36 | 9 | 20 | 9.0 | 21 | 18.5 | 20 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | ||||||||||||||||||||||||||||||||||||||
£ 18.22 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0508 | Left | M8 | M8 | 42 | 12 | 24 | 10.5 | 25 | 23.5 | 38 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | ||||||||||||||||||||||||||||||||||||||
£ 20.73 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0510 | Left | M10 | M10 | 48 | 14 | 28 | 13.0 | 28 | 28.5 | 55 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | ||||||||||||||||||||||||||||||||||||||
£ 24.07 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0512 | Left | M12 | M12 | 54 | 16 | 32 | 15.0 | 32 | 32.5 | 85 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | ||||||||||||||||||||||||||||||||||||||
£ 30.02 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0514 | Left | M14 | M14 | 60 | 19 | 36 | 17.0 | 36 | 37.5 | 140 | 29 | 22 | 13.50 | 14 | 16 | 31.0 | ||||||||||||||||||||||||||||||||||||||
£ 34.29 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65992.W0516 | Left | M16 | M16 | 66 | 21 | 42 | 19.0 | 37 | 42.5 | 210 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | ||||||||||||||||||||||||||||||||||||||
£ 52.02 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | l2 | l3 | Weight g |
l4 | l5 | w2 | A/F | a ° |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65992.W0106 | Right | M6 | M6 | 36 | 9 | 20 | 9.0 | 21 | 18.5 | 20 | 13 | 10 | 6.75 | 8 | 13 | 7.7 |
65992.W0108 | Right | M8 | M8 | 42 | 12 | 24 | 10.5 | 25 | 23.5 | 38 | 17 | 13 | 9.00 | 8 | 14 | 12.9 |
65992.W0110 | Right | M10 | M10 | 48 | 14 | 28 | 13.0 | 28 | 28.5 | 55 | 21 | 17 | 10.50 | 12 | 13 | 18.0 |
65992.W0112 | Right | M12 | M12 | 54 | 16 | 32 | 15.0 | 32 | 32.5 | 85 | 25 | 20 | 12.00 | 14 | 13 | 24.0 |
65992.W0114 | Right | M14 | M14 | 60 | 19 | 36 | 17.0 | 36 | 37.5 | 140 | 29 | 22 | 13.50 | 14 | 16 | 31.0 |
65992.W0116 | Right | M16 | M16 | 66 | 21 | 42 | 19.0 | 37 | 42.5 | 210 | 33 | 24 | 15.00 | 17 | 15 | 39.0 |
65992.W0506 | Left | M6 | M6 | 36 | 9 | 20 | 9.0 | 21 | 18.5 | 20 | 13 | 10 | 6.75 | 8 | 13 | 7.7 |
65992.W0508 | Left | M8 | M8 | 42 | 12 | 24 | 10.5 | 25 | 23.5 | 38 | 17 | 13 | 9.00 | 8 | 14 | 12.9 |
65992.W0510 | Left | M10 | M10 | 48 | 14 | 28 | 13.0 | 28 | 28.5 | 55 | 21 | 17 | 10.50 | 12 | 13 | 18.0 |
65992.W0512 | Left | M12 | M12 | 54 | 16 | 32 | 15.0 | 32 | 32.5 | 85 | 25 | 20 | 12.00 | 14 | 13 | 24.0 |
65992.W0514 | Left | M14 | M14 | 60 | 19 | 36 | 17.0 | 36 | 37.5 | 140 | 29 | 22 | 13.50 | 14 | 16 | 31.0 |
65992.W0516 | Left | M16 | M16 | 66 | 21 | 42 | 19.0 | 37 | 42.5 | 210 | 33 | 24 | 15.00 | 17 | 15 | 39.0 |
Body: surface zinc plated.
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free, sizes according to DIN ISO 12230-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.