Integral Ball Bearing
maintenance required
Price & Availability | CAD | Order No. | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° |
Weight g |
l3 | w1 | w2 | Dyn. load C max. kN |
Speed max. rpm |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65780.W0112 | Right | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 88 | 19 | 16 | 12 | 10.25 | 1125 | 6.6 | ||||||||||||||||||||||||||||||||||||||
£ 117.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0116 | Right | 16 | 66 | M16 | 19.0 | 40 | 42 | 7.0 | 185 | 22 | 21 | 15 | 13.3 | 975 | 8.9 | ||||||||||||||||||||||||||||||||||||||
£ 145.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0120 | Right | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 340 | 28 | 25 | 18 | 17.0 | 825 | 11.7 | ||||||||||||||||||||||||||||||||||||||
£ 202.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0125 | Right | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | 596 | 30 | 31 | 22 | 24.90 | 600 | 18.5 | ||||||||||||||||||||||||||||||||||||||
£ 265.20 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0130 | Right | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | 912 | 35 | 37 | 25 | 32.5 | 450 | 24.8 | ||||||||||||||||||||||||||||||||||||||
£ 328.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0512 | Left | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 88 | 19 | 16 | 12 | 10.25 | 1125 | 6.6 | ||||||||||||||||||||||||||||||||||||||
£ 105.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0516 | Left | 16 | 66 | M16 | 19.0 | 40 | 42 | 7.0 | 185 | 22 | 21 | 15 | 13.3 | 975 | 8.9 | ||||||||||||||||||||||||||||||||||||||
£ 114.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0520 | Left | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 340 | 28 | 25 | 18 | 17.0 | 825 | 11.7 | ||||||||||||||||||||||||||||||||||||||
£ 202.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0525 | Left | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | 596 | 30 | 31 | 22 | 24.9 | 600 | 18.5 | ||||||||||||||||||||||||||||||||||||||
£ 265.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65780.W0530 | Left | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | 912 | 35 | 37 | 25 | 32.5 | 450 | 24.8 | ||||||||||||||||||||||||||||||||||||||
£ 328.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a ° |
Weight g |
l3 | w1 | w2 | Dyn. load C max. kN |
Speed max. rpm |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65780.W0112 | Right | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 88 | 19 | 16 | 12 | 10.25 | 1125 | 6.6 |
65780.W0116 | Right | 16 | 66 | M16 | 19.0 | 40 | 42 | 7.0 | 185 | 22 | 21 | 15 | 13.3 | 975 | 8.9 |
65780.W0120 | Right | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 340 | 28 | 25 | 18 | 17.0 | 825 | 11.7 |
65780.W0125 | Right | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | 596 | 30 | 31 | 22 | 24.90 | 600 | 18.5 |
65780.W0130 | Right | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | 912 | 35 | 37 | 25 | 32.5 | 450 | 24.8 |
65780.W0512 | Left | 12 | 54 | M12 | 14.5 | 33 | 32 | 7.5 | 88 | 19 | 16 | 12 | 10.25 | 1125 | 6.6 |
65780.W0516 | Left | 16 | 66 | M16 | 19.0 | 40 | 42 | 7.0 | 185 | 22 | 21 | 15 | 13.3 | 975 | 8.9 |
65780.W0520 | Left | 20 | 78 | M20x1,5* | 24.5 | 47 | 50 | 7.0 | 340 | 28 | 25 | 18 | 17.0 | 825 | 11.7 |
65780.W0525 | Left | 25 | 94 | M24x2* | 29.5 | 57 | 64 | 5.0 | 596 | 30 | 31 | 22 | 24.9 | 600 | 18.5 |
65780.W0530 | Left | 30 | 110 | M30x2* | 34.5 | 66 | 70 | 7.5 | 912 | 35 | 37 | 25 | 32.5 | 450 | 24.8 |
Rod end housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp. range -20°C to +120°C, lubrication nipple - DIN 71412 HZ.
Low maintenance. Sizes according to DIN ISO 12240-4, series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.