Price & Availability | CAD | Order No. | a ° |
d1 tol. H7 |
d2 | d3 | w1 | w2 | Admissible min. rpm |
Static load C0 max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65976.W0005 | 13 | 5 | 16 | 7.7 | 8 | 6 | 600 | 12.5 | 8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 28.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65976.W0006 | 13 | 6 | 18 | 8.9 | 9 | 6.75 | 530 | 15.5 | 12 | ||||||||||||||||||||||||||||||||||||||||||||
£ 30.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65976.W0008 | 14 | 8 | 22 | 10.4 | 12 | 9 | 420 | 27.8 | 23 | ||||||||||||||||||||||||||||||||||||||||||||
£ 32.12 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65976.W0010 | 13 | 10 | 26 | 12.9 | 14 | 10.5 | 350 | 39 | 38 | ||||||||||||||||||||||||||||||||||||||||||||
£ 31.15 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65976.W0012 | 13 | 12 | 30 | 15.4 | 16 | 12 | 300 | 53.5 | 58 | ||||||||||||||||||||||||||||||||||||||||||||
£ 38.27 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65976.W0016 | 15 | 16 | 38 | 19.3 | 21 | 15 | 230 | 88 | 115 | ||||||||||||||||||||||||||||||||||||||||||||
£ 55.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Housing: stainless steel (1.4305) turned.
Bearing shell: special brass CuSn8 surface coated with a PTFE foil.
Ball: ball bearing steel 100Cr6 hardened, surface condition polished, hard chrome plated.
Upon request: stainless steel (1.4034) hardened, surface condition polished.
Stainless steel (1.4401) not hardened, surface condition polished.
Suitable for low speeds and high dynamic loads.
Maintenance free, series K similar to DIN 12240-1 (DIN 648)
Working range -50°C to +200°C
Recommended shaft tolerance: g6
External diameter of pivoting bearing: h6
Recommended housing tolerance: J7