Price & Availability | CAD | Order No. | Type | d1 tol. H11 |
d2 | d3 tol. h9 |
d4 | d5 | d6 | Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33248.W0905 | Int Hex | 5 | M12 | 18 | 6.0 | - | - | 15 | 19 | 15 | 9.0 | 13.0 | 5.1 | 9.0 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 19.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0906 | Int Hex | 6 | M12 | 18 | 7.5 | - | - | 13 | 19 | 15 | 9.4 | 13.0 | 5.6 | 8.8 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 19.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0908 | Int Hex | 8 | M16 | 22 | 10.0 | - | - | 29 | 25 | 20 | 12.0 | 17.0 | 7.3 | 11.7 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 28.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0910 | Int Hex | 10 | M24 | 30 | 12.5 | - | - | 75 | 29 | 24 | 13.5 | 19.5 | 8.9 | 14.1 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 32.56 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0912 | Int Hex | 12 | M24 | 30 | 15.0 | - | - | 66 | 29 | 24 | 14 | 20 | 9.6 | 14.4 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 33.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0916 | Ext Hex | 16 | M30 | 36 | 19.5 | - | - | 124 | 39 | 29 | 15.5 | 23.5 | 6.1 | 12.8 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 38.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0920 | Ext Hex | 20 | M36 | 45 | 25.5 | - | - | 208 | 49 | 38 | 17.5 | 31.5 | 7.7 | 19.3 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 61.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0924 | Ext Hex | 25 | M42 | 50 | 32.0 | - | - | 415 | 65 | 50 | 26.5 | 38.5 | 13.3 | 21.8 | 36 | ||||||||||||||||||||||||||||||||||||||
£ 86.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0925 | Plain | 16 | M30 | 39 | 19.5 | 5.1 | 30 | 160 | 39 | 33 | 15.5 | 23.5 | 10.4 | 16.6 | - | ||||||||||||||||||||||||||||||||||||||
£ 45.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0926 | Plain | 20 | M36 | 43 | 25.5 | 5.1 | 30 | 257 | 49 | 42 | 17.5 | 31.5 | 11.9 | 23.1 | - | ||||||||||||||||||||||||||||||||||||||
£ 66.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33248.W0927 | Plain | 25 | M42 | 50 | 32.0 | 5.1 | 36 | 434 | 65 | 57 | 26.5 | 38.5 | 13.3 | 21.8 | - | ||||||||||||||||||||||||||||||||||||||
£ 86.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | d1 tol. H11 |
d2 | d3 tol. h9 |
d4 | d5 | d6 | Weight g |
l1 | l2 | l3 | l4 | l5 | l6 | A/F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33248.W0905 | Int Hex | 5 | M12 | 18 | 6.0 | - | - | 15 | 19 | 15 | 9.0 | 13.0 | 5.1 | 9.0 | 5 |
33248.W0906 | Int Hex | 6 | M12 | 18 | 7.5 | - | - | 13 | 19 | 15 | 9.4 | 13.0 | 5.6 | 8.8 | 6 |
33248.W0908 | Int Hex | 8 | M16 | 22 | 10.0 | - | - | 29 | 25 | 20 | 12.0 | 17.0 | 7.3 | 11.7 | 8 |
33248.W0910 | Int Hex | 10 | M24 | 30 | 12.5 | - | - | 75 | 29 | 24 | 13.5 | 19.5 | 8.9 | 14.1 | 10 |
33248.W0912 | Int Hex | 12 | M24 | 30 | 15.0 | - | - | 66 | 29 | 24 | 14 | 20 | 9.6 | 14.4 | 12 |
33248.W0916 | Ext Hex | 16 | M30 | 36 | 19.5 | - | - | 124 | 39 | 29 | 15.5 | 23.5 | 6.1 | 12.8 | 24 |
33248.W0920 | Ext Hex | 20 | M36 | 45 | 25.5 | - | - | 208 | 49 | 38 | 17.5 | 31.5 | 7.7 | 19.3 | 30 |
33248.W0924 | Ext Hex | 25 | M42 | 50 | 32.0 | - | - | 415 | 65 | 50 | 26.5 | 38.5 | 13.3 | 21.8 | 36 |
33248.W0925 | Plain | 16 | M30 | 39 | 19.5 | 5.1 | 30 | 160 | 39 | 33 | 15.5 | 23.5 | 10.4 | 16.6 | - |
33248.W0926 | Plain | 20 | M36 | 43 | 25.5 | 5.1 | 30 | 257 | 49 | 42 | 17.5 | 31.5 | 11.9 | 23.1 | - |
33248.W0927 | Plain | 25 | M42 | 50 | 32.0 | 5.1 | 36 | 434 | 65 | 57 | 26.5 | 38.5 | 13.3 | 21.8 | - |
Body: stainless steel 1.4305. (AISI 303).
For quick and safe location of single acting ball lock pins - especially in soft materials such as aluminium, or in thin walled components.
Can be used from both sides. Optimised centering due to precision collar on bush.
l5 and l6 refer to depths of ball locating recess when bush is installed flange collar up, or flange collar inverted (see diagram below).
Use pin face spanner with 5mm pin to install pin mount bushings.