Units | Price/unit after discount | Applied Discount |
1 | £ 33.44 | 0% |
10 | £ 30.10 | 10% |
20 | £ 28.42 | 15% |
50 | £ 26.75 | 20% |
100 | £ 23.41 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 33.44 | 0% |
10 | £ 30.10 | 10% |
20 | £ 28.42 | 15% |
50 | £ 26.75 | 20% |
100 | £ 23.41 | 30% |
Type One
Pin: Stainless steel 1.4305 (AISI 303).
Type Two
Pin: Stainless steel 1.4542 (AISI 630), precipitation hardened.
Both
Handle: Aluminium, black.
Button: Stainless steel, yellow.
Spring: Stainless steel.
Not suitable for lifting loads.
Corrosion resistant.
Press button = unlocking.
Release button = clamping.
For securing in blind holes H11. Temperature range -30 to 150°C.
Quick fastening , adjusting and locking of frequently repeated connections.
Used with:
33250: Lanyards & retaining cables
*Shearing resistance similar to DIN 50141.