Price & Availability | CAD | Order No. | Type | d1 tol. h9 |
d2 | b1 | b2 | b3 | b4 -0.2 |
h1 | h2 | k1 ±0.05 |
k2 | k3 | k4 | l1 | l2 min. |
Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32542.W0324 | Non Locking | 4 | 12 | 16.5 | 22 | 6 | 3.3 | 4.0 | 7.0 | 14 | 4.0 | 8 | 4.5 | 30.5 | 4 | 3 | 12 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 7.42 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0325 | Non Locking | 5 | 16 | 22.0 | 28 | 8 | 4.3 | 4.5 | 9.5 | 18 | 5.0 | 10 | 7.0 | 40.0 | 5 | 5 | 24 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 7.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0326 | Non Locking | 6 | 18 | 27.5 | 32 | 10 | 5.4 | 5.0 | 10.5 | 21 | 5.5 | 12 | 10.0 | 49.0 | 6 | 5 | 21 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 9.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0328 | Non Locking | 8 | 21 | 33.0 | 34 | 12 | 5.4 | 6.0 | 12.5 | 23 | 5.5 | 12 | 15.5 | 59.0 | 8 | 6 | 22 | 61 | ||||||||||||||||||||||||||||||||||||||
£ 10.11 per unit (click for quantity discounts)
Ready to despatch 61 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0330 | Non Locking | 10 | 25 | 35.0 | 39 | 14.5 | 6.5 | 6.0 | 14.5 | 27 | 6.0 | 15 | 13.5 | 67.5 | 10 | 4 | 25 | 90 | ||||||||||||||||||||||||||||||||||||||
32542.W0344 | Locking | 4 | 12 | 19.0 | 22 | 6 | 3.3 | 4.0 | 7.0 | 14 | 4.0 | 8 | 7.0 | 33.0 | 4 | 3 | 12 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 7.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0345 | Locking | 5 | 16 | 25.5 | 28 | 8 | 4.3 | 4.5 | 9.5 | 18 | 5.0 | 10 | 10.5 | 43.5 | 5 | 5 | 24 | 26 | ||||||||||||||||||||||||||||||||||||||
£ 7.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0346 | Locking | 6 | 18 | 30.5 | 32 | 10 | 5.4 | 5.0 | 10.5 | 21 | 5.5 | 12 | 13.0 | 52.0 | 6 | 5 | 21 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 9.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0348 | Locking | 8 | 21 | 37.5 | 34 | 12 | 5.4 | 6.0 | 12.5 | 23 | 5.5 | 12 | 20.0 | 63.5 | 8 | 6 | 22 | 67 | ||||||||||||||||||||||||||||||||||||||
£ 10.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32542.W0350 | Locking | 10 | 25 | 40.0 | 39 | 14.5 | 27 | 6.0 | 14.5 | 27 | 6.0 | 15 | 18.5 | 72.5 | 10 | 4 | 25 | 98 | ||||||||||||||||||||||||||||||||||||||
£ 13.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AIAI 303).
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Integral mounting flange simplifies installation of index plunger on horizontal surfaces.
Temperature resistance from -30°C up to +80°C.
Grip non-removable.
Spring loads * = statistical average.