Units | Price/unit after discount | Applied Discount |
1 | £ 6.01 | 0% |
5 | £ 5.41 | 10% |
10 | £ 5.11 | 15% |
20 | £ 4.51 | 25% |
50 | £ 3.91 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.01 | 0% |
5 | £ 5.41 | 10% |
10 | £ 5.11 | 15% |
20 | £ 4.51 | 25% |
50 | £ 3.91 | 35% |
Body:steel galvanised.
Pin: stainless steel 1.4305, nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
For installation on thin walled panels/sheet metal of thickness 1 to 5mm.
Pin does not fully retract in all cases - protrusion of pin 'l3' dependant upon panel thickness of installation 's'
Temperature resistance -30°C to +80°C
Grip non-removable.
Spring loads* = statistical average.