Units | Price/unit after discount | Applied Discount |
1 | £ 52.63 | 0% |
10 | £ 47.37 | 10% |
20 | £ 44.74 | 15% |
50 | £ 42.10 | 20% |
100 | £ 36.84 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 52.63 | 0% |
10 | £ 47.37 | 10% |
20 | £ 44.74 | 15% |
50 | £ 42.10 | 20% |
100 | £ 36.84 | 30% |
Body: stainless steel SUS303
Ball: stainless steel SUS440
Spring: stainless steel SUS304
O-Ring: fluororubber
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery. Temperature resistant to 180°C.
Used in conjunction with pin 33923.
Suitable for pannel/enclosures of 3 to 27mm thickness. Used in conjuction
with pin 33923. Tensile strength stated is for locked position/state of fastener.
Actuation:
-To lock; engage clamp over pin, no need to push button, a positive "click" is heard.
-Secureing balls are locked and panel fastened.
-To release; while pushing down on release button, lift panel from pin- panel is released.