Price & Availability | CAD | Order No. | Type | d1 tol. h9 |
d2 +0.10|+0.05 |
d3 | h1 | h2 | h3 | m | w | Clamping force N |
Shear strength N |
Tensile strength N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33936.W0807 | Receiver | Ø20 | Ø8 | Ø14 | 29 | 15 | 3 | M16x1,5 | 2.5 | 7 | 1800 | 1800 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 29.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
33936.W0815 | Receiver | Ø20 | Ø8 | Ø14 | 29 | 15 | 3 | M16x1,5 | 2.5 | 15 | 1800 | 1800 | 30 | ||||||||||||||||||||||||||||||||||||||
£ 29.61 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, nickel plated.
Balls & spring: stainless steel.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery. Temperature resistant to 180°C.
Suitable for panels/enclosures of 6 to 32 mm thickness. Used inconjunction with pin 33930. Mechanical release only (no safety release).
* Tensile strength stated is for locked position/state of the fastener.
Actuation:
Engage pin into receiver, a positive "click" is heard, securing balls are engaged. Panels are securely fastened.
To release, simply pull panels apart with sufficient force to overcome securing balls, panel is released.