Units | Price/unit after discount | Applied Discount |
1 | £ 60.72 | 0% |
10 | £ 54.65 | 10% |
20 | £ 51.61 | 15% |
50 | £ 48.58 | 20% |
100 | £ 42.50 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 60.72 | 0% |
10 | £ 54.65 | 10% |
20 | £ 51.61 | 15% |
50 | £ 48.58 | 20% |
100 | £ 42.50 | 30% |
Grip: reinforced polyamide, black or orange.
Central boss: reinforced polyamide, blue.
Base indicator: reinforced polyamide, red. Pointer palte: stainless steel A2.
Supplied with screws.
One- touch locking knob enables one-touch locking and unlocking of spindle. One-Touch locking knob has an audible click to indicate locking and unlocking. Additionally the high visibility red colour of the base indicator is exposed to signify when knob is unlocked (when locked the red indicator is concealed).
* Safety factor of 5.
Pointer plate sold separately.