Units | Price/unit after discount | Applied Discount |
1 | £ 11.06 | 0% |
10 | £ 9.95 | 10% |
20 | £ 9.40 | 15% |
50 | £ 8.85 | 20% |
100 | £ 8.30 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.06 | 0% |
10 | £ 9.95 | 10% |
20 | £ 9.40 | 15% |
50 | £ 8.85 | 20% |
100 | £ 8.30 | 25% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, hardened.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Spring: stainless steel.
To be used as detents or for locating, positioning, indexing, locking, latching, ejecting, lifting off and other similar push application.
Temperature range for execution without thread up to 482°F.
Thread lock - Polyamide spot coating.
Standard spring load = no marking
Heavy spring load = marked with two lines
Special types available on request.
Spring loads are statistical average values
All dimensions are in inches
Thread: 2A-UNC/UNF.