Price & Availability | CAD | Order No. | Pin material | Spring load | d1 | d2 | l1 -1 |
l2 ±0.5 |
Location hole d1 tol. H8 |
Spring colour | Spring pressure N |
Stroke s | Temp. resistance max. °C |
Fitting tool 32810 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32820.W0001 | Steel Pin | Light | 6 | 3 | 7 | 4 | 6 | S/S | 10 | 0.5 | 110 | .W0830 | 1 | ||||||||||||||||||||||||||||||||||||||
£ 7.91 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0002 | Steel Pin | Standard | 6 | 3 | 7 | 4 | 6 | Black | 20 | 0.5 | 110 | .W0830 | 1 | ||||||||||||||||||||||||||||||||||||||
£ 7.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0003 | Steel Pin | Heavy | 6 | 3 | 7 | 4 | 6 | Blue | 40 | 0.5 | 110 | .W0830 | 1 | ||||||||||||||||||||||||||||||||||||||
£ 7.91 per unit (click for quantity discounts)
Ready to despatch 75 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0004 | Steel Pin | Light | 10 | 5 | 12 | 6 | 10 | S/S | 20 | 0.8 | 110 | .W0831 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 8.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0005 | Steel Pin | Standard | 10 | 5 | 12 | 6 | 10 | Black | 50 | 0.8 | 110 | .W0831 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 8.36 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0006 | Steel Pin | Heavy | 10 | 5 | 12 | 6 | 10 | Blue | 100 | 0.8 | 110 | .W0831 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 8.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0007 | Steel Pin | Light | 10 | 6 | 12 | 10 | 10 | S/S | 40 | 1.0 | 110 | .W0831 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 9.04 per unit (click for quantity discounts)
Ready to despatch 161 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0008 | Steel Pin | Standard | 10 | 6 | 12 | 10 | 10 | Black | 75 | 1.0 | 110 | .W0831 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 9.04 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0009 | Steel Pin | Heavy | 10 | 6 | 12 | 10 | 10 | Blue | 150 | 1.0 | 110 | .W0831 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 9.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0010 | Steel Pin | Light | 12 | 8 | 14 | 13 | 12 | S/S | 50 | 1.3 | 110 | .W0832 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 9.65 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0011 | Steel Pin | Standard | 12 | 8 | 14 | 13 | 12 | Black | 100 | 1.3 | 110 | .W0832 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 9.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0012 | Steel Pin | Heavy | 12 | 8 | 14 | 13 | 12 | Blue | 200 | 1.3 | 110 | .W0832 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 9.65 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0013 | Steel Pin | Light | 16 | 10 | 18 | 16 | 16 | S/S | 100 | 1.6 | 110 | .W0833 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 10.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0014 | Steel Pin | Standard | 16 | 10 | 18 | 16 | 16 | Black | 200 | 1.6 | 110 | .W0833 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 10.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0015 | Steel Pin | Heavy | 16 | 10 | 18 | 16 | 16 | Blue | 300 | 1.6 | 110 | .W0833 | 16 | ||||||||||||||||||||||||||||||||||||||
£ 10.47 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0401 | Plastic Pin | Light | 6 | 3 | 7 | 4 | 6 | S/S | 10 | 0.5 | 80 | .W0830 | 1 | ||||||||||||||||||||||||||||||||||||||
£ 7.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0404 | Plastic Pin | Light | 10 | 5 | 12 | 6 | 10 | S/S | 20 | 0.8 | 80 | .W0831 | 1 | ||||||||||||||||||||||||||||||||||||||
£ 8.36 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0407 | Plastic Pin | Light | 10 | 6 | 12 | 10 | 10 | S/S | 40 | 1.0 | 80 | .W0831 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 9.04 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0410 | Plastic Pin | Light | 12 | 8 | 14 | 13 | 12 | S/S | 50 | 1.3 | 80 | .W0832 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 9.65 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32820.W0413 | Plastic Pin | Light | 16 | 10 | 18 | 16 | 16 | S/S | 100 | 1.6 | 80 | .W0833 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 10.47 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: aluminium.
Pin: steel, case hardened and galvanized, or thermoplastic (POM) white.
Spring: steel (blackened or blue galvanized), or stainless steel.
Seal: rubber (CR), 60 shore.
Press fit installation into hole d1 to tol. H8, using fitting tool (order separately).
Installation calculations;
A) Calculating centre distance for mounting holes (l0);
l0=(z/2)+w+x
B) Calculating pin location (x);
When workpiece height (y) is greater than or equal to l2-(d2/2) then (x) is calculated as; x=(d2/2)-s
When workpiece height (y) is less than
l2-(d2/2) then (x) is calculated as;
x=(d2/2)-s-{[l2-(d2/2)-y]*0.123}
l0 = centre distance for mounting holes
y = workpiece height
w = workpiece width
x = distance between side-thrust pin and workpiece edge
s = stroke
z =stop or dowel stop diameter
Side-thrust pins are ideal for holding, clamping and positioning parts.
Spring colour gives visual indication of spring pressure (N).
Light spring load = natural stainless spring.
Standard spring load = steel spring, blackened.
Heavy spring load = steel spring, blue galvanized.