Price & Availability | CAD | Order No. | Spring load | d1 | d2 | d3 | l1 -2 |
l2 | l3 | Weight g |
l4 | Location hole d1 tol. H8 |
Spring colour | Spring pressure N |
Stroke s | Temp. resistance max. °C |
Fitting tool 32810 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32830.W0401 | Light | 10 | M 4 | 6.3 | 11 | 2.5 | 4.5 | 2 | 1.8 | 10 | S/S | 20 | 1.6 | 110 | .W0831 | ||||||||||||||||||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0402 | Standard | 10 | M 4 | 6.3 | 11 | 2.5 | 4.5 | 2 | 1.8 | 10 | Black | 50 | 1.6 | 110 | .W0831 | ||||||||||||||||||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0403 | Heavy | 10 | M 4 | 6.3 | 11 | 2.5 | 4.5 | 2 | 1.8 | 10 | Blue | 100 | 1.6 | 110 | .W0831 | ||||||||||||||||||||||||||||||||||||||
£ 8.84 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0404 | Light | 10 | M 4 | 6.3 | 11 | 7.5 | 4.5 | 2 | 1.8 | 10 | S/S | 40 | 2.0 | 110 | .W0831 | ||||||||||||||||||||||||||||||||||||||
£ 9.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0405 | Standard | 10 | M 4 | 6.3 | 11 | 7.5 | 4.5 | 2 | 1.8 | 10 | Black | 75 | 2.0 | 110 | .W0831 | ||||||||||||||||||||||||||||||||||||||
£ 9.32 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0406 | Heavy | 10 | M 4 | 6.3 | 11 | 7.5 | 4.5 | 3 | 1.8 | 10 | Blue | 100 | 2.0 | 110 | .W0831 | ||||||||||||||||||||||||||||||||||||||
£ 9.32 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0407 | Light | 16 | M 6 | 10.3 | 18 | 11.5 | 7.5 | 9 | 2.0 | 16 | S/S | 100 | 3.2 | 110 | .W0833 | ||||||||||||||||||||||||||||||||||||||
£ 10.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0408 | Standard | 16 | M 6 | 10.3 | 18 | 11.5 | 7.5 | 9 | 2.0 | 16 | Black | 150 | 3.2 | 110 | .W0833 | ||||||||||||||||||||||||||||||||||||||
£ 10.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32830.W0409 | Heavy | 16 | M 6 | 10.3 | 18 | 11.5 | 7.5 | 9 | 2.0 | 16 | Blue | 200 | 3.2 | 110 | .W0833 | ||||||||||||||||||||||||||||||||||||||
£ 10.69 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Spring load | d1 | d2 | d3 | l1 -2 |
l2 | l3 | Weight g |
l4 | Location hole d1 tol. H8 |
Spring colour | Spring pressure N |
Stroke s | Temp. resistance max. °C |
Fitting tool 32810 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32830.W0401 | Light | 10 | M 4 | 6.3 | 11 | 2.5 | 4.5 | 2 | 1.8 | 10 | S/S | 20 | 1.6 | 110 | .W0831 |
32830.W0402 | Standard | 10 | M 4 | 6.3 | 11 | 2.5 | 4.5 | 2 | 1.8 | 10 | Black | 50 | 1.6 | 110 | .W0831 |
32830.W0403 | Heavy | 10 | M 4 | 6.3 | 11 | 2.5 | 4.5 | 2 | 1.8 | 10 | Blue | 100 | 1.6 | 110 | .W0831 |
32830.W0404 | Light | 10 | M 4 | 6.3 | 11 | 7.5 | 4.5 | 2 | 1.8 | 10 | S/S | 40 | 2.0 | 110 | .W0831 |
32830.W0405 | Standard | 10 | M 4 | 6.3 | 11 | 7.5 | 4.5 | 2 | 1.8 | 10 | Black | 75 | 2.0 | 110 | .W0831 |
32830.W0406 | Heavy | 10 | M 4 | 6.3 | 11 | 7.5 | 4.5 | 3 | 1.8 | 10 | Blue | 100 | 2.0 | 110 | .W0831 |
32830.W0407 | Light | 16 | M 6 | 10.3 | 18 | 11.5 | 7.5 | 9 | 2.0 | 16 | S/S | 100 | 3.2 | 110 | .W0833 |
32830.W0408 | Standard | 16 | M 6 | 10.3 | 18 | 11.5 | 7.5 | 9 | 2.0 | 16 | Black | 150 | 3.2 | 110 | .W0833 |
32830.W0409 | Heavy | 16 | M 6 | 10.3 | 18 | 11.5 | 7.5 | 9 | 2.0 | 16 | Blue | 200 | 3.2 | 110 | .W0833 |
Body: aluminium.
Threaded Washer: steel, blackened.
Spring: steel (blackened or blue galvanized), or stainless steel.
Seal: rubber (CR), 60 shore.
Press fit installation into hole d1 to tol. H8, using fitting tool (order separately).
Installation calculations;
A) Calculating centre distance for mounting holes (l0);
l0=(z/2)+w+x
B) Calculating pin location (x);
When workpiece height (y) is greater than or equal to l2-(d2/2) then (x) is calculated as; x=(d2/2)-s
When workpiece height (y) is less than
l2-(d2/2) then (x) is calculated as;
x=(d2/2)-s-{[l2-(d2/2)-y]*0.123}
l0 = centre distance for mounting holes
y = workpiece height
w = workpiece width
x = distance between side-thrust pin and workpiece edge
s = stroke
z =stop or dowel stop diameter
Side-thrust pins are ideal for holding, clamping and positioning parts.
Spring colour gives visual indication of spring pressure (N).
Light spring load = natural stainless spring.
Standard spring load = steel spring, blackened.
Heavy spring load = steel spring, blue galvanized.